Caterpillar TL1255D

Caterpillar TL1255D

Price
107,500 USD
Year
2016
Working hours
3386 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1255D
Categorytelehandler
Serial NumberML700561
Unit Number6CR6009
Catalog NumberCU2461408
Manufacturing Year2016
Hours3386 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 107,500
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
CAB, ENCLOSEDCAB, ENCLOSED
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

ALARM, BACK-UP, STANDARD
AXLE, STANDARD
BELT, SEAT, 3"
CLIMATE PACK, STANDARD
COUPLER, HYDRAULIC, IT
ELECTRICAL HARNESS, COUPLER
ENVIRONMENTAL CONTROL,AIR CON
FENDER, FRONT
HEATER, ENGINE BLOCK, 110V
INSTRUCTIONS, ANSI
LANE 2 ORDER
LEVER, MANUAL, FNR/WIPERS/IND
LIGHTS, ROADING, RH
LOADCHART, NACD, TL1255D
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
PACK, ROLL ON/ROLL OFF, TL
PL240B INSTALLED 12/20/2017
REAR VIEW CAMERA INSTALLED
RIDE CONTROL, NONE
STEERING, STANDARD
TIRES, 17.50-25, FS, G2, FOAM
TL1255D 2016
TL1255D NORTH AMERICAN ORDER
WINDOW, REAR, STANDARD
WORKLIGHTS, A/C COMPATIBLE
Features
Accessories
CAB, ENCLOSEDCAB, ENCLOSED
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

ALARM, BACK-UP, STANDARD
AXLE, STANDARD
BELT, SEAT, 3"
CLIMATE PACK, STANDARD
COUPLER, HYDRAULIC, IT
ELECTRICAL HARNESS, COUPLER
ENVIRONMENTAL CONTROL,AIR CON
FENDER, FRONT
HEATER, ENGINE BLOCK, 110V
INSTRUCTIONS, ANSI
LANE 2 ORDER
LEVER, MANUAL, FNR/WIPERS/IND
LIGHTS, ROADING, RH
LOADCHART, NACD, TL1255D
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
PACK, ROLL ON/ROLL OFF, TL
PL240B INSTALLED 12/20/2017
REAR VIEW CAMERA INSTALLED
RIDE CONTROL, NONE
STEERING, STANDARD
TIRES, 17.50-25, FS, G2, FOAM
TL1255D 2016
TL1255D NORTH AMERICAN ORDER
WINDOW, REAR, STANDARD
WORKLIGHTS, A/C COMPATIBLE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone