Caterpillar TL1255

Caterpillar TL1255

Price
142,000 USD
Year
2015
Working hours
1048 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1255
Categorytelehandler
Serial NumberML700372
Unit Number014010027
Catalog NumberCU4326803
Manufacturing Year2015
Hours1048 h
CountryUnited States
LocationMrs Bryan, TX
Pricing
Price Excluding Tax$ 142,000
Tax-
Price Including Tax-
Features
Additional InformationLIGHTS, ROADING, RH
BELT, SEAT, 3"
TIRES, 400/75-28, FS, MT
AXLE, STANDARD
LANE 2 ORDER
RIDE CONTROL, NONE
TL1255D NORTH AMERICAN ORDER
CLIMATE PACK, STANDARD
CANOPY, OPEN
FENDER, FRONT
LEVER, MANUAL, FNR/WIPERS/IND
COUPLER, MANUAL, IT
LOADCHART, NACD, TL1255D
WINDOW, REAR, STANDARD
MONITOR, NONE
FORK, DUAL TAPER 2" X 6" X 72"
ROOF CAP
INSTRUCTIONS, ANSI
CARRIAGE, STANDARD 72"
MANUAL, OPER. MAINT. ENGLISH
PACK, ROLL ON/ROLL OFF, TL
WORKLIGHTS, NO A/C
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Anthony Olivares
Telephone:+1 713 452 200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone