Caterpillar TH514C

Caterpillar TH514C

Price
105,000 USD
Year
2013
Working hours
1486 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TH514C
Categorytelehandler
Serial NumberMWC00153
Unit NumberEQ00146372
Catalog NumberCU4397852
Manufacturing Year2013
Hours1486 h
CountryUnited States
LocationNitro, WV
Pricing
Price Excluding Tax$ 105,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
STABILIZERSTABILIZER
CARRIAGE, STD. FIXEDCARRIAGE, STD. FIXED
FORKS, PALLETFORKS, PALLET
Additional Information**FOAM FILLED TIRES
AIR
CAB
HEAT
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
STABILIZERSTABILIZER
CARRIAGE, STD. FIXEDCARRIAGE, STD. FIXED
FORKS, PALLETFORKS, PALLET
Additional Information**FOAM FILLED TIRES
AIR
CAB
HEAT
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • brake
  • hydraulics
  • boom
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Good
  • No
gauges, operator station, console
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • No
  • Good
  • Goodpowershift
brake
  • good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • no leaks
  • Good
  • Good
boom
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • CARRIAGE 52" WIDE, 50" HEIGHT W/ 48" PALLET FORKS
tires
  • foam filled
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front65
Left Rear65
Right Front65
Right Rear65
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BOYD CAT COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32702
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone