Currently 18353 machines for sale
Quick Search

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
telehandler
x
272 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT TL642D CB, 119,0002017
Asheville, NC
451 h Cat Certified Used Special Offers

See Details
CAT TL1055-05, 263,5002024
Salt Lake City, UT
2 h

See Details
CAT TH514D, 135,0002019
Albuquerque, NM
1,488 hride controlcab - enclosed

See Details
CAT TL1055C, 90,0002015
Fort Collins, CO
3,342 henginefenders

See Details
CAT TL1255, 150,0002019
North Platte, NE
2,986 h Conditionsauxiliary hydraulics pressurecoupler - quickproduct linklightingbeacon

See Details
CAT TL1255D, 148,0302019
Great Bend, KS
2,681 hcab - enclosed

See Details
CAT TL1055D, 144,2002018
Topeka Area, KS
2,927 h

See Details
Genie GTH1544, 115,4002018
Sedalia, MO
2,153 h

See Details
Genie GTH1056, 89,9002018
Great Bend, KS
2,547 h

See Details
CAT TH408D2019
Pocatello, ID
6,336 hride control

See Details
CAT TH255C CB, 114,0002023
Lindon, UT
116 hcounterweight

See Details
JCB 510-56, 53,8562012
Mesa, AZ
4,226 h

See Details
CAT TL1255, 352,0512024
Casper, WY
30 hride control

See Details
CAT TL642D, 70,0002017
Cookeville, TN
3,070 h

See Details
Genie GTH5519, 74,9002023
Topeka, KS
68 h

See Details
CAT TL1255D, 142,5602016
Topeka Area, KS
2,420 h Specificationscab - enclosed

See Details
Genie GTH5519, 45,4592019
Henderson Nv, NV
1,434 h

See Details
CAT TL1255D, 119,9362017
Apache Junction, AZ
5,401 h

See Details
Genie GTH5519, 51,7002016
Topeka Area, KS
947 horopsbeacon

See Details
Wacker TH627, 70,0002019
Helena, MT
1,010 h Conditionsauxiliary hydraulics pressurecoupler type - hydraulicforkslightingrops - enclosed

See Details
CAT TL1055, 231,0002023
Cleburne, TX
314 hcoupler type - mechanicalforks - palletstabilizercarriage width - standardcoupler - standard

See Details
Show more results

telehandler