Quick Search

CAT TL642D

CAT TL642D

Year
2016
Working hours
3,388 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT TL642D
Quinn Company
Categorytelehandler
Serial NumberML800422
Unit NumberCCU000926
Catalog Number10053606
Year2016
Hours3,388 h
CountryUnited States
LocationFRESNO, United States
Pricing
Price Excluding Tax76,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationALARM, BACK-UP, STANDARD
BELT, SEAT, 3"
CANOPY, OPEN
CARRIAGE, SIDE SHIFT, 48"
CLIMATE PK, STD, DUAL BATTERY
COUPLER, MANUAL, IT
FENDER, CANOPY, SINGLE
FORK, PALLET 2.36" X 4" X 48"
FRAME, STABILIZER, NONE
INSTRUCTIONS, ANSI
LANE 2 ORDER
LEVER, MANUAL, FNR
LOADCHART (AM-N), STANDARD
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
Online Owner's Manual
PACK, ROLL ON/ROLL OFF, TL
ROOF CAP
TIRES, 13.00-24, CAT, G2
TL642 NORTH AMERICAN ORDER
WORKLIGHTS, NO A/C
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAPRIL 2023
gauges, operator station, console
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • RED
  • 3/4 FULL
  • FULL
  • GOOD EPA 2016 RED TAG # JG9K58
  • OK
  • CLEAR
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
900
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • GoodSTALL 1900 2 GEAR
  • Good
  • Good
  • GoodPOWER SHIFT
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2 FRONT BOOT TORN
brake
700
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWET
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • 42
  • Good
  • Good
  • Good
final drives
200
  • OK
  • Good
  • Good
tires
  • 74%
  • 1300R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontD/C2887NoNoNo
Left RearD/C32100NoNoNo
Right FrontDOUBLE COIN3093NoNoNo
Right RearD/C33100NoNoNo
comments, misc. repairs, general remarks
  • BOOM OUT 15.21 SPEC. 14.9 IN 12.61 SPEC. 15. UP 14.43 SPEC.13. DOWN 11.11 SPEC. 9.7
  • PM 3 @ 2374 W/ HYD FLUID
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering