Quick Search

CAT TL1255D

CAT TL1255D

Year
2015
Working hours
2,485 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Wichita, KS
+316 943 4211
Show phone number
Basic information
BrandCAT TL1255D
Foley Equipment Company
Categorytelehandler
Serial NumberML700268
Unit Number0CR7155
Catalog Number4568957
Year2015
Hours2,485 h
CountryUnited States
LocationWICHITA, United States
Pricing
Price Excluding Tax133,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE.

2015 MODEL
AXLE, STANDARD
CANOPY, OPEN
CARRIAGE, STANDARD 72"
CAT TL1255D TELEHANDLER
CLIMATE PACK, STANDARD
COUPLER, MANUAL, IT
FENDERS, SET OF FOUR
FORK, PALLET 2.36" X 6" X 60"
INSTRUCTIONS, ANSI
LEVER, MANUAL, FNR
LOADCHART, NACD, TL1255D
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
Online Owner's Manual
RIDE CONTROL, NONE
ROOF CAP
TIRES, 400/75-28, FS, MT, FOAM
WINDOW, REAR, STANDARD
WORKLIGHTS, NO A/C
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering