Quick Search

CAT TL1055D

CAT TL1055D

Year
2020
Working hours
1,289 h
Videos of CAT TL1055D
Videos of CAT TL1055D
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT TL1055D
Foley Equipment Company
Categorytelehandler
Serial NumberML502590
Unit Number2CR8086
Catalog Number4834922
Year2020
Hours1,289 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax208,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Cab - EnclosedCab - Enclosed
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2020 MODEL
ALARM, BACK-UP, STANDARD
AXLE, STANDARD
BELT, SEAT, 3"
CLIMATE PACK, STANDARD
COUPLER, MANUAL, IT
ENVIRONMENTAL CONTROL,AIR CON
FENDER, FRONT
HEATER, ENGINE BLOCK, 110V
INSTRUCTIONS, ANSI
LEVER, MANUAL, FNR/WIPERS/IND
LOADCHART, NACD, TL1055D
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
Online Owner's Manual
PREPARATION PACK, AM-N
RIDE CONTROL, NONE
STEERING, STANDARD
SUN SCREEN, ROOF, NONE
TIRES, 400/75-28, FS, MT
WINDOW, REAR, STANDARD
WORKLIGHTS,LED, A/C COMPATIBLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
transmission
  • No
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering