Quick Search

CAT MD6200

CAT MD6200

Year
2021
Working hours
8,943 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
AZ
+1 877 228 3519
Show phone number
Basic information
BrandCAT MD6200
Caterpillar Financial
CategorySurface drill rigs
Serial NumberD9A00237
Catalog Number10105446
Year2021
Hours8,943 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax448,804 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
BeaconBeacon
RadioRadio
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
300
  • Yes
  • YesService codes:E1365 (1) High Aftertreatment #1 DEF Concentration : E114 (1) Aftertreatment #1 DEF Dosing Unit #1 Input Lines Not Purged
  • Yes
  • Good
  • Good
  • Good
safety items
510
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNo date tag on seat belt
gauges, operator station, console
840
  • Yes
  • No
  • NoNo manual
  • GoodVent temperature 47° Ambient temperature 82°
  • Good
  • FairRight side door outside doorstop is broken off.
  • FairDoor seal is coming apart.
  • Good
  • FairPre cleaner broken off filter housing
  • Good
  • GoodVent temperature 109° Ambient temperature 82°
  • Good
  • Good
  • Good
  • Fair
engine
420
  • No
  • No
  • No
  • No
  • YesValve cover leaking left side above the air Inlet
  • No
  • Red
  • 34%
  • 7%
  • Normal
  • Normal
  • FairAir filter is dirty
  • Good
  • Good
  • Good
  • FairExhaust leak at bellows from trubo to DPF filter
  • Good
emissions
310
  • YesE1365 (1) High Aftertreatment #1 DEF Concentration : E114 (1) Aftertreatment #1 DEF Dosing Unit #1 Input Lines Not Purged
  • No
  • Good
  • Good34%
  • Good
  • Fair
electrical, starting and charging system
410
  • Good
  • Good
  • FairBeacon on top of radiator is broken off
  • Good
  • Good
hydraulics
110
  • Good
  • FairLeft raise mast cylinder is leaking
undercarriage
700
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Bottom RollersGood
Carrier RollersGood
Final Drive SprocketsGood
Link / Brand / Part Number5130098
FINAL DRIVESFairLeft plug on final is leak
Rock Guards or Chain Guides - LeftGood
Rock Guards or Chain Guides - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Idlers.80.8044
Pins & Bushings.72.7244
Track Shoes (Width / Type)1.241.241313
Upper Carrier Rollers.74.7422
compressor assembly
200
  • Good
  • Good
cooler assembly
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering