Caterpillar XQ 2000

Caterpillar XQ 2000

Price
595,000 USD
Year
2002
Working hours
300 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ 2000
CategoryStationary Generator Sets
Serial Number6HN0000
Catalog NumberCU4672978
Manufacturing Year2002
Hours300 h
CountryUnited States
LocationMiami, FL
Pricing
Price Excluding Tax$ 595,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Output2500 kVA
Engine power2,720 hp
Frequency60 Hz
Features
Accessories
DIESELDIESEL
PRIMEPRIME
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
CONTINUOUSCONTINUOUS
Power Rating
Standby
60Hz
2500kVA / 2000kW / 480Volts @ 60RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PANTROPIC POWER SYSTEMSSee InventoryWebsiteSelect contact
Italo Yannuzzelli
Telephone:+1 305 592 4944
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone