Quick Search

CAT XQ425KVA

CAT XQ425KVA

Year
2024
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Kansas City, MO
+316 943 4211
Show phone number
Basic information
BrandCAT XQ425KVA
Foley Equipment Company
Categorymobile generator sets
Serial NumberX8H00698
Unit NumberUEN237
Catalog Number10122122
Year2024
Hours1 h
CountryUnited States
LocationKansas City, United States
Pricing
Price Excluding Tax276,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power462 hp
Frequency60 Hz
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE

*518BHP 340 GEN KW W/F 60 HZ PR
*CAPTIVE: 5194400C13PS118
*CERTIFICATION AR
*ELECTRIC DRIVE TRAILER
*END USE: EP RETAIL RENTAL
*GENERAL AR
*GENERATOR AR POWER
*MODULE AR DEF
*MODULE AR EXH
*VOLTAGE INDICATOR 480V 60HZ
*XQ425 TIER 4 FINAL 480V
105C TEMP RISE OVER 40C AMB
60 HZ 340 KW W/FAN
60HZ 480 VOLT (WYE)
ADEM A4 GOVERNOR
CDVR
DISABLED
EMCP4.4 CONTROL PANEL
ENGLISH INSTRUCTION LANGUAGE
ENGLISH PANEL LANGUAGE
EPA/CARB TIER 4F EMISSION CERT
ESC NOT AVAIALBLE IN CSQ
INSIDE US EPA LOCATIONS
NO LWA DECALS TO BE FITTED
NO SOUND POWER VALUE REQUIRED
NOT APPLICABLE
Online Owner's Manual
PRIME POWER
PSPS PANEL LEVEL CSTIC
PUMP ELECT UNIT INSTALLED
RENTAL
RENTAL EPG
STANDARD ALTERNATOR
STANDARD BATTERY CHARGER
STANDARD ENCLOSURE
STANDARD MUFFLER
STANDARD RADIATOR
STANDARD TEST REPORT
TRL XQ375 ELECTRIC BRAKE
VERTICAL 13 CEM-24V 0 DEG
WET BATTERY (B1W)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering