Quick Search

CAT 3516 C

CAT 3516 C

Year
2016
Working hours
150 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CASHMAN POWER SOLUTIONS
Henderson, NV
+1 702 803 4881
Show phone number
Basic information
BrandCAT 3516 C
CASHMAN POWER SOLUTIONS
CategoryStationary Generator Sets
Serial NumberSBJ02075
Unit Number23-664
Catalog Number10083155
Year2016
Hours150 h
CountryUnited States
LocationHenderson, United States
Pricing
Price Excluding Tax610,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power2,720 hp
Output2500 kVA
Frequency60 Hz
Additional informationDimensions
Width: 132in
Height: 180in
Length: 498in
Weight: 98,000lbs

Package Type Cat Standard Unit
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering