Quick Search

CAT 3516C-HD

CAT 3516C-HD

Year
2010
Working hours
3 h
Videos of CAT 3516C-HD
Videos of CAT 3516C-HD
Videos of CAT 3516C-HD
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN POWER SYSTEMS
OK
+1 432 331 0042
Show phone number
Basic information
BrandCAT 3516C-HD
WARREN CAT - MIDLAND (2)
CategoryStationary Generator Sets
Serial NumberSCJ00113
Unit NumberUE05102
Catalog Number4880136
Year2010
Hours3 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax425,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power3,060 hp
Output2812 kVA
Frequency60 Hz
Additional informationThis quality CAT 3516C-HD T4i is available today in Oklahoma City, OK. USA. This package has had an extensive overhaul and has not been placed in service - since. Please feel free to call Kelly Kirkland - Warren CAT Power Systems, Used Equipment Manager at 432-331-0042 with any questions or dealer inquiries.

3516C-HD (Reference SCK01022)
SR4B 827 Frame/2B/RW PM/Pitch 0.6667/0.8 PF
2250 eKW, 480V, 60HZ, Prime Rated
ASF56.0 CV Radiator 41C (Installed)
Global Design Rail and Terminal Box Package
EMCP 4.2
Manual Prelube
Alternator 24V 45AMP
Primary Fuel Filter
Generator - Space Heater
Relief Valve
Vibration Isolators (Ship Loose)
Caterpillar Emissions Modules

Package Type Cat Standard Unit
Rebuild Dealer Rebuild Overhaul Completed by North American CAT Dealer - Paperwork Available Upon Request
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Rebuild Dealer Rebuild
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering