X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Current filter
Category
Power Systems
x
Generators
x
Stationary Generator Sets
x
Brand
American
x
search filters
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-

American stationary Generator Sets

Get an email alert when new equipment matching "Current filter" will be added.

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

6 Search results for "Current filter"
Displaying: 1 - 6 Sort by:   ads/page
American XQ400, On RequestStationary Generator Sets
Phoenix, AZ, US
Year: 2017, Working hours: 2864 h
EMPIRE MACHINERY
American XQ400, On RequestStationary Generator Sets
Yuma, AZ, US
Year: 2017, Working hours: 4489 h
EMPIRE MACHINERY
American XQ400, On RequestStationary Generator Sets
Tucson, AZ, US
Year: 2018, Working hours: 2022 h
EMPIRE MACHINERY
American XQ400, On RequestStationary Generator Sets
Tucson, AZ, US
Year: 2017, Working hours: 1752 h
EMPIRE MACHINERY
American XQ400, On RequestStationary Generator Sets
Tucson, AZ, US
Year: 2017, Working hours: 3587 h
EMPIRE MACHINERY
American XQ400, On RequestStationary Generator Sets
Blythe, AZ, US
Year: 2017, Working hours: 3100 h
EMPIRE MACHINERY
 
Compare products