Caterpillar RM-500

Caterpillar RM-500

Price
350,000 USD
Year
2011
Working hours
3792 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar RM-500
Categorystabilizers / reclaimers
Serial NumberASW00422
Unit Number471548
Catalog NumberCU4529929
Manufacturing Year2011
Hours3792 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 350,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationC15 ENGINE ACERT, 548HP
CAB
COMMON AR
COUNTERWEIGHT, RECLAMATION
ENGINE AR TIER 3 CERTIFIED
LIGHT, WARNING BEACON
LIGHTING,INTERIOR/HYDRAULICS,STD
LIGHTS, ROADING
MAX CUT/MIX DEPTH: 457.0 MM
BLADE, W/EDGE & BITS
MIRRORS
SEAT, HI-BACK CLOTH W/2" BELT
ROPS GROUP (ROPS/FOPS) EROPS
ROTOR SPEED: 205.0R/M
ROTOR, 16" UNIVERSAL
PRODUCT LINK, PL321
SPRAY, WATER
TIRES, GALAXY 23.1-25 ... GALAXY 26.5-25 @50%
TORQUE LIMITER
2011 CATERPILLAR RM500 RECLAIMER
3792/09/24/19
AIR CONDITIONER/HEATER/DEFROSTER
AM FM CD RADIO / ALARM, TRAVEL
AS IS / AS RECEVIED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • GoodROPS
  • FairAug. 11
gauges, operator station, console
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • FairDirty
  • Good
cooling system
  • Good
  • GoodHYD. Driven
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
comments, misc. repairs, general remarks
  • Machine is in operating condition
tires
  • 23.1-25 rear and 26.5-25 front
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire ManufacturerGalaxy2850NoNo
Tire SizeGalaxy42NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone