Quick Search

CAT RM500B

CAT RM500B

Year
2022
Working hours
782 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
6200 N Us 301/441, FL
+1 904 494 1215
Show phone number
Basic information
BrandCAT RM500B
RING POWER SYSTEMS
Categorystabilizers / reclaimers
Serial NumberS3A00102
Unit NumberS3A00102
Catalog Number10040123
Year2022
Hours782 h
CountryUnited States
Location6200 N Us 301/441, United States
Pricing
Price Excluding Tax750,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ROPSROPS
MirrorsMirrors
Additional informationCAB
COMMISSIONING, NOT NEEDED
ENGINE, CAT C15
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHT, WARNING BEACON
OIL, HYDRAULIC STANDARD
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLUG, NO EMULSION PUMP OPTION
PLUG, NO WATER PUMP OPTION
PRODUCT LINK, CELLULAR PL641
RM500B ROTARY MIXER
ROTOR, 18" UNIVERSAL
TIRES, 23.1"-26" GY 16PR LS-2
TIRES, 725/70-25 TI 16PR L-4
TORQUE LIMITER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering