Quick Search

CAT RM400

CAT RM400

Year
2021
Working hours
1,064 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
El Paso, TX
+1 303 900 5875
Show phone number
Basic information
BrandCAT RM400
WAGNER EQUIPMENT CO.
Categorystabilizers / reclaimers
Serial NumberZ4M00121
Unit Number485069
Catalog Number4878587
Year2021
Hours1,064 h
CountryUnited States
LocationEl Paso, United States
Pricing
Price Excluding Tax602,760 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ROPSROPS
MirrorsMirrors
Additional information0P0720
CAB, FOPS
CAMERAS, CHAMBER DOORS, F&R
CAMERAS, SIDE VIEW
CAT CERTIFIED USED
COMMISSIONING, NOT NEEDED
COMPRESSED AIR SYSTEM
DISPLAY, AUXILIARY SYSTEM
DUAL PUMPS, WATER AND EMULSION
ENGINE, CAT C9.3B
INSTRUCTIONS, ANSI
LAMP, LED (MAGNETIC MOUNT)
LIGHT, WARNING BEACON
LIGHTS, WORKING, LED
OIL, HYDRAULIC, STANDARD
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLUG, NO EMULSION SPRAY
PNEUMATIC BIT REMOVAL TOOL
PRICE UPDATE 2/03/23 VIA U1C2700
PRODUCT LINK, DUAL PLE783
PUSH BAR
ROTOR, 16" UNIVERSAL
SPRAY, WATER
TIRES, 18.4-30 TI 12PR
TIRES, 28L-26 FS 16PR
TORQUE LIMITER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
700
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
200
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
100
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire ManufacturerFirestone/ Titan
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering