New Holland L228

New Holland L228

Price
35,000 USD
Year
2017
Working hours
1168 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland L228
CategorySkid Steer Loaders
Serial Number427702
Unit Number478563
Catalog NumberCU4648807
Manufacturing Year2017
Hours1168 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$ 35,000
Tax-
Price Including Tax-
Details
Additional InformationAM-FM, RADIO / ALARM, TRAVEL
2 SPEED TRAVEL / COUNTERWEIGHT
HAND & FOOT W/JOYSTICK CONTROLS
ENGINE,FPT/F5H 3.4L, 68HP,TIER 4
AS IS / AS RECEIVED
2017 NEW HOLLAND L228 SKID STEER
1165/07/09/20
PARKING BRAKE / DOME LIGHT
SEAT, SUSPENSION VINYL W/2" BELT
12 VOLT / 80 AMP SYSTEM
QUICK COUPLER, HYDRAULIC
TIRES, CARLISLE 14-17.5 ... 72" W/O BOE
LIGHTING,WORK (4) HALOGEN
AUXILIARY HYDRAULICS ... GPM
PLUG & PLAY READY / EROPS
Features
Additional InformationAM-FM, RADIO / ALARM, TRAVEL
2 SPEED TRAVEL / COUNTERWEIGHT
HAND & FOOT W/JOYSTICK CONTROLS
ENGINE,FPT/F5H 3.4L, 68HP,TIER 4
AS IS / AS RECEIVED
2017 NEW HOLLAND L228 SKID STEER
1165/07/09/20
PARKING BRAKE / DOME LIGHT
SEAT, SUSPENSION VINYL W/2" BELT
12 VOLT / 80 AMP SYSTEM
QUICK COUPLER, HYDRAULIC
TIRES, CARLISLE 14-17.5 ... 72" W/O BOE
LIGHTING,WORK (4) HALOGEN
AUXILIARY HYDRAULICS ... GPM
PLUG & PLAY READY / EROPS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Yes
  • No
safety items
  • Good
  • Good
  • Yes
gauges, operator station, console
  • PoorOUT OF DATE
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • NoDOES NOT WORK
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • NORMAL- GREEN
  • OK
  • NORMAL
  • FairSOME DIRT
  • Fair
  • Fair
  • Good
cooling system
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • PoorREAR LIGHTS BROKEN AND NOT WORKING. FRONT FLOOD LIGHTS NOT WORKING
  • Good
  • Good
hydraulics
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
tandems/gears/bearings/chains
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
bucket
  • NO EDGES ON BUCKET
  • Fair
  • Fair
  • Fair
  • PoorNO EDGES
  • Good
  • Fair
  • Fair
comments, misc. repairs, general remarks
  • STARTS AND RUNS
  • NO EDGES ON BUCKET
  • TIRES GOOD
tires
  • 14-17.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCARLISLE90NoNoNo
Left RearCARLISLENoNoNo
Right FrontCARLISLE90NoNo
Right RearCARLISLE90NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone