Kubota SVL75-2

Kubota SVL75-2

Price
38,000 USD
Year
2017
Working hours
1325 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKubota SVL75-2
CategorySkid Steer Loaders
Serial Number30670
Unit NumberMA27008
Catalog NumberCU4621498
Manufacturing Year2017
Hours1325 h
CountryUnited States
LocationFargo, ND
Pricing
Price Excluding Tax$ 38,000
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
SELF LEVELINGSELF LEVELING
Additional Information18" TRACKS @ 90%
72" GP BUCKET
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
SELF LEVELINGSELF LEVELING
Additional Information18" TRACKS @ 90%
72" GP BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources