Caterpillar 299D

Caterpillar 299D

Price
37,000 USD
Year
2014
Working hours
3855 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D
CategorySkid Steer Loaders
Serial NumberGTC01518
Unit Number14NE1608
Catalog NumberCU4503894
Manufacturing Year2014
Hours3855 h
CountryUnited States
LocationBryan, TX
Pricing
Price Excluding Tax$ 37,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information**

BATTERY, HEAVY DUTY, 880 CCA
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
FILM, RIDE CONTROL, ANSI
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, SPANISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RETURN TO DIG/WRKTL POSITIONER
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
TRACK, RUBBER, 17.7 IN (450MM)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
general appearance
  • Yes
  • FairBent some on top front.
  • Good
  • FairBack door screen dented in with hole in screen
  • Good
  • Good
  • Good
  • FairScratched up pretty bad
  • Good
  • FairDented
  • Good
  • FairBent
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • No
  • Yes
  • Good
  • Good
  • FairMissing covers
  • Good
  • FairTop cab glass missing
  • Good
  • PoorDoes not work
  • Good
  • Good
  • FairCushion torn up
  • Fair2 switches broken top right side.
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairFront lights broken off. One rear light works
  • Good
  • FairFront aux coupler smashed
hydraulics
  • Yes
  • Good
  • FairBoth seeping
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
bucket
  • FairFront cutting edge worn down
  • Good
  • Good
  • FairWorn down
  • Good
  • Good
  • Good
  • FairMissing one
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Anthony Olivares
Telephone:+1 713 452 200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone