Caterpillar 299D2 XHP

Caterpillar 299D2 XHP

Price
62,500 USD
Year
2016
Working hours
911 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D2 XHP
CategorySkid Steer Loaders
Serial NumberDX200461
Unit NumberUM63752
Catalog NumberCU4498954
Manufacturing Year2016
Hours911 h
CountryUnited States
LocationPortland, OR
Pricing
Price Excluding Tax$ 62,500
Tax-
Price Including Tax-
Features
Additional InformationCONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, POLYCARBONATE
FAN,COOLING, DEMAND, REVERSING
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, LAND MGMT, NONE (LM0)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 3"
TRACK,RUBBER,400MM(15.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone