Caterpillar 279D XPS

Caterpillar 279D XPS

Price
43,148 USD
Year
2017
Working hours
1007 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D XPS
CategorySkid Steer Loaders
Serial NumberGTL03765
Unit NumberE134312
Catalog NumberCU2469415
Manufacturing Year2017
Hours1007 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$ 43,148
Tax-
Price Including Tax-
Features
Accessories
2 SPEED TRAVEL2 SPEED TRAVEL
Additional InformationAUX HYD
SUSPENSION SEAT
TIRE SIZE: 12.7" RUBBER TRACKS
PRODUCT LINK: INCLUDES
BUCKET: YES
ROPS: OPEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone