Quick Search

Caterpillar 262D3 C3H2

Caterpillar 262D3 C3H2

Price
US$ 40,000
Year
2020
Working hours
4,049 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Madison, WI
+1 636 384 4021
Show phone number
Basic information
BrandCaterpillar 262D3 C3H2
CategorySkid Steer Loaders
Serial NumberZB202545
Unit NumberZB202545
Catalog Number10026064
Year2020
Hours4,049 h
CountryUnited States
LocationMadison, United States
Pricing
Price Excluding Tax40,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
*ROPS, ENCLOSED WITH A/C (C3)
*QUICK COUPLER, HYDRAULIC
INSTRUCTIONS, ANSI, USA
TIRES, 12/16.5 CAT 10PR
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*FAN, COOLING, DEMAND
REAR LIGHTS
*LIGHTS, LED
*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
*RADIO, AM/FM, BLUETOOTH
CAB PACKAGE, PRO PLUS
*HYDRAULICS, PERFORMANCE, (H2)
*POWERTRAIN, TWO SPEED
*FILM, TWO SPEED
HEATER, ENGINE COOLANT, 120V
SEAT BELT, 2"
BATTERY,EXTRA HEAVY DUTY, DISC
PRODUCT LINK, CELLULAR PL243
DOOR, CAB, GLASS
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
CERTIFICATION ARR, P65
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1210
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
gauges, operator station, console
1320
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront window is scratched
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
510
  • No
  • Overall fair condition
  • Good
  • Good
  • FairSelf leveling does not work
  • Good
  • Good
  • Good
tires
  • No
  • No
  • 25-30%
  • Overall fair condition
  • 12.-16.5
comments, misc. repairs, general remarks
  • Overall good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering