Caterpillar 257D

Caterpillar 257D

Price
48,581 USD
Year
2017
Working hours
84 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 257D
CategorySkid Steer Loaders
Serial NumberFMR00379
Unit Number80200
Catalog NumberCU4467272
Manufacturing Year2017
Hours84 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$ 48,581
Tax (10%)$ 4,858
Price Including Tax$ 53,439
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

AQIS COMPLIANT, MACHINE CONDIT
BATTERY, HEAVY DUTY, DISC
BUCKET-MP, 1730MM, BOCE
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ISO
INSTRUCTIONS, ISO
LANE 3 ORDER
LIGHTS, LED
PACKAGE, PERFORMANCE, (H2)
PACKING, CONTAINER
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, MANUAL
RADIO, AM/FM, BLUETOOTH
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED WITH A/C (C3)
ROTATING BEACON
RUBBER BELT, 2 SPEED
SEAT BELT, 50MM
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
YEAR OF MANUFACTURE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone