Caterpillar 249 D

Caterpillar 249 D

Price
30,500 USD
Year
2015
Working hours
1364 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 249 D
CategorySkid Steer Loaders
Serial NumberGWR00344
Unit Number1131397
Catalog NumberCU4430716
Manufacturing Year2015
Hours1364 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$ 30,500
Tax-
Price Including Tax-
Features
Accessories
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • Yes
  • Good
  • GoodNormal nicks and scapes
  • Good
  • GoodNormal wear and scratches
  • Good
  • GoodNormal scratches small bend in left handhold
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • 80%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSome minor wear in pins and bushings
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • .57yds 72in CAT GP
  • Good
  • Good
  • Good
  • GoodCutting edge just flipped
  • Good
  • FairNormal wear on pins and bushings very little movement
  • GoodManual quick coupler
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage Worn50%
Track / Belt ThicknessFair
Track / Belt Width16in
IdlersGood
RollerGood
Roller FrameGood
SprocketGoodNew sprockets
Track / Belt ConditionFair50% worn
comments, misc. repairs, general remarks
  • Retail Good machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone