Caterpillar 246D

Caterpillar 246D

Price
On Request
Year
2019
Working hours
342 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF05282
Unit Number478388
Catalog NumberCU4661285
Manufacturing Year2019
Hours342 h
CountryUnited States
LocationCO
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationCERTIFICATION ARR, P65
ANTI-THEFT SYSTEM / HORN
341/08/07/20
TRANSMISSION, HYDROSTATIC 2F-2R
TWO SPEED WITH RIDE CONTROL
BATTERY, HEAVY DUTY, DISC
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
LIGHTING,HALOGEN CAB & WORK (4)
2019 CATERPILLAR 246D SKID STEER
LIGHTS, HALOGEN
ENGINE,C3.3B DIT 73.7HP ,TIER 4
FAN, COOLING, DEMAND
QUICK COUPLER, HYDRAULIC
BUCKET-GP, 74", BOCE
TIRES, 12/16.5 CAT 10PR
AS IS / AS RECEIVED
INCLUDES: STANDARD FLOW 23 GPM
PRODUCT LINK, CELLULAR PL240
PACKAGE, PERFORMANCE (H2)
SEAT BELT, 2"
ROPS, ENCLOSED WITH A/C (C3)
DOOR, CAB, POLYCARBONATE
RADIO, AM/FM, BLUETOOTH
SEAT,AIR SUSPENSION,CLOTH,HEAT
HEATER, ENGINE COOLANT, 120V
ENGINE ENCLOSURE, LOCKABLE
ALARM,TRAVEL / HEATER-DEFROSTER
12 VOLT ELECTRIC SOCKET
AUXILIARY,HYDRAULICS
12 VOLT / 80 AMP SYSTEM
DUAL SELF LEVELING, ELECTRONIC
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationCERTIFICATION ARR, P65
ANTI-THEFT SYSTEM / HORN
341/08/07/20
TRANSMISSION, HYDROSTATIC 2F-2R
TWO SPEED WITH RIDE CONTROL
BATTERY, HEAVY DUTY, DISC
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
LIGHTING,HALOGEN CAB & WORK (4)
2019 CATERPILLAR 246D SKID STEER
LIGHTS, HALOGEN
ENGINE,C3.3B DIT 73.7HP ,TIER 4
FAN, COOLING, DEMAND
QUICK COUPLER, HYDRAULIC
BUCKET-GP, 74", BOCE
TIRES, 12/16.5 CAT 10PR
AS IS / AS RECEIVED
INCLUDES: STANDARD FLOW 23 GPM
PRODUCT LINK, CELLULAR PL240
PACKAGE, PERFORMANCE (H2)
SEAT BELT, 2"
ROPS, ENCLOSED WITH A/C (C3)
DOOR, CAB, POLYCARBONATE
RADIO, AM/FM, BLUETOOTH
SEAT,AIR SUSPENSION,CLOTH,HEAT
HEATER, ENGINE COOLANT, 120V
ENGINE ENCLOSURE, LOCKABLE
ALARM,TRAVEL / HEATER-DEFROSTER
12 VOLT ELECTRIC SOCKET
AUXILIARY,HYDRAULICS
12 VOLT / 80 AMP SYSTEM
DUAL SELF LEVELING, ELECTRONIC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone