Quick Search

Caterpillar 246D3 C3H2

Caterpillar 246D3 C3H2

Price
US$ 39,750
Year
2019
Working hours
3,954 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCaterpillar 246D3 C3H2
CategorySkid Steer Loaders
Serial NumberKC600633
Unit NumberCCE03129U
Catalog Number4705590
Year2019
Hours3,954 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax39,750 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationSERIALIZED TECHNICAL MEDIA KIT
SEAT,AIR SUSPENSION,CLOTH,HEAT
DISPLAY, ADVANCED, LCD, CAMERA
FAN, COOLING, DEMAND
DOOR, CAB, GLASS
INSTRUCTIONS, ANSI, USA
TIRES, 12/16.5 CAT 10PR
CONTROL, ISO, PROP, WT
REAR LIGHTS
POWERTRAIN, TWO SPEED
HYDRAULICS, PERFORMANCE, (H2)
FILM, TWO SPEED
FILM, ENGINE, ANSI, USA
CAB PACKAGE, PRO PLUS
TRANSFER FROM: ZIEGLER, INC.
S/N KC600633
PRICED 03/15/21 KR
HEATER, ENGINE COOLANT, 120V
SEAT BELT, 2"
LIGHTS, HALOGEN
QUICK COUPLER, HYDRAULIC
BATTERY,EXTRA HEAVY DUTY, DISC
ROPS, ENCLOSED WITH A/C (C3)
PRODUCT LINK, CELLULAR PL240
CERTIFICATION ARR, P65
STANDARD RADIO(12V),BLUETOOTH
FILM, RIDE CONTROL, ANSI
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering