Quick Search

Caterpillar 236DSTD1CA

Caterpillar 236DSTD1CA

Price
US$ 48,900
Year
2019
Working hours
586 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Olathe, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 236DSTD1CA
CategorySkid Steer Loaders
Serial NumberBGZ05358
Unit Number9CR6862
Catalog Number4544668
Year2019
Hours586 h
CountryUnited States
LocationOlathe, United States
Pricing
Price Excluding Tax48,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
RADIO, AM/FM, BLUETOOTH
SEAT,AIR SUSPENSION,CLOTH,HEAT
FAN, COOLING, DEMAND
DOOR, CAB, GLASS
DUAL SELF LEVEL
TIRES, 12/16.5 CAT 10PR
ONE SPEED
PACKAGE, PERFORMANCE (H2)
CONTROL, ISO, PROP
BATTERY, HEAVY DUTY, DISC
STANDARD FLOW - 20 GPM
2019 MODEL
QUICK COUPLER, HYDRAULIC
PRODUCT LINK, CELLULAR PL240
DISPLAY, ADVANCED, LCD, CAMERA
CONVERSION ARRANGEMENT
HEATER, ENGINE COOLANT, 120V
SEAT BELT, 2"
ROPS, ENCLOSED WITH A/C (C3)
INSTRUCTIONS, ANSI, USA
CERTIFICATION ARR, P65
LIGHTS, HALOGEN
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering