Quick Search

CAT 239D

CAT 239D

Year
2021
Working hours
396 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Frankenthal
+49 62337703 x19
Show phone number
Basic information
BrandCAT 239D
Zeppelin Baumaschinen GmbH
CategorySkid Steer Loaders
Serial NumberK5S01100
Unit NumberK5S01100
Catalog Number10115625
Year2021
Hours396 h
CountryGermany
LocationFrankenthal, Germany
Pricing
Price Excluding Tax53,226 USD
Tax (19%)10,113 USD
Price Including Tax63,338 USD
Details
Additional informationBUCKET CONDITION: 80 %
Online Owner's Manual
RUBBER CHAIN CONDITION: 80 %
TIRES CONDITION REAR LEFT: 80 %
TIRES CONDITION REAR RIGHT: 80 %
UNDERCARRIAGE CARRIER ROLLERS: 80 %
UNDERCARRIAGE IDLERS: 80 %
UNDERCARRIAGE SPROCKETS: 80 %
UNDERCARRIAGE TRACK ROLLERS: 80 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering