Quick Search

CAT 236D

CAT 236D

Year
2014
Working hours
1,000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CANADA
Grande Prairie, AB
+1 866 467 9900
Show phone number
Basic information
BrandCAT 236D
Finning International
CategorySkid Steer Loaders
Serial NumberSEN00202
Catalog Number10107509
Year2014
Hours1,000 h
CountryCanada
LocationGrande Prairie, Canada
Pricing
Price Excluding Tax30,919 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationHeated and A/C Cab

AM/FM/Bluetooth Radio

Advanced LCD Display

Rear View Camera

EROPS

Electric Quick Coupler

66" GP Smooth Edge Bkt

Tires @ 55%

2 Speed, Ride Control

Self Leveling

Aux Hydraulics

Online Owner's Manual
Warranty: 2 year / 1,000 hour Performance Essentials (2 x 500 hr PM kits per OMM).
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering