Bobcat 753_BB

Bobcat 753_BB

Price
12,745 USD
Year
2002
Working hours
1467 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBobcat 753_BB
CategorySkid Steer Loaders
Serial Number515841353
Unit NumberEQN120046
Catalog NumberCU4583607
Manufacturing Year2002
Hours1467 h
CountryUnited States
LocationNorth Platte, NE
Pricing
Price Excluding Tax12,745 USD
Tax USD
Price Including Tax USD
Details
Accessories
OROPSOROPS
Additional Information62" BOBCAT BUCKET
MECHANICAL BUCKET COUPLER
SKID STEER LOADER
STANDARD FLOW HYD
Features
Accessories
OROPSOROPS
Additional Information62" BOBCAT BUCKET
MECHANICAL BUCKET COUPLER
SKID STEER LOADER
STANDARD FLOW HYD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • NoNo samples were taken at this time
  • Sheet Metal - Good condition
  • Good
  • GoodOne counterweight weight mounted inside the rear door
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible defects are present
  • FairSome scratches and scuffs are present
  • Good
  • Good
  • Good
safety items
  • YesROPS certificate - ISO:3471- / FOPS certificate - ISO: 3449 Level 1
  • Good
gauges, operator station, console
  • NoThe machine is not equipped with a backup alarm
  • Yes
  • NoNo manual with this machine
  • Exhaust / Mufflers - Good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe seat cushions are split
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • Green
  • The engine is equipped with no Bobcat oil, fuel and air filters / Exhaust mufflers - Good condition / No leaks
  • Normal
  • Normal
  • FairNormal use
  • Good
  • Good
cooling system
  • No
  • No leaks
  • Good
  • Good
electrical, starting and charging system
  • NoThe machine in not equipped with a block heater
  • Nonot applicable
  • Good
  • Fair
  • FairThe left work light is loose in the retainer
  • Good
  • Good
hydraulics
  • Good
  • Good
  • FairThe left cylinder rod seals are leaking
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • The machine is equipped with a 62" general purchase Bobcat bucket
  • Good
  • FairThe lower lead edges of the bucket sides are worn back
  • FairThe base edge is worn back a bit. THE BOCE is worn an estimated 15%
  • Good
  • FairA noticeable amount of P&B wear is present throughout the loader frame, tilt linkage and bucket coupler. The machine is in need of being greased.
  • Good
tires
  • 10-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontUnknown833NoNoYes
Left RearUnknown833NoNoYes
Right FrontUnknown833NoNoYes
Right RearUnknown833NoNoYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone