Currently 18047 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,148 Search results for "Current filter"
Displaying: 769 - 792 Sort by: 
CAT 259D C3H3, 53,0002018
Waukesha, WI
2,077 h Conditionsengine

See Details
CAT 289D3 C3HF, 114,3902024
Logan, UT
478 hride control

See Details
CAT 239 HF, 50,0002021
Yuba City, CA
823 h

See Details
CAT 259D3 C3H2, 52,5002020
Madison, WI
1,540 h Conditions

See Details
CAT 259D3, 75,0002022
Sacramento, CA
450 h Conditions2 speed travelair conditionerbucketcoupler type - hydraulicheater / defroster

See Details
CAT 239D3 C3H2, 71,0002023
Cedar City, UT
274 h

See Details
CAT 239D3 C3H2, 63,0002021
Salt Lake City, UT
277 h

See Details
CAT 262D, 49,9702016
Milford, MA
1,104 h Conditionsair conditionerauxiliary hydraulics pressurelightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 259 HF, 66,5002020
Salida, CA
1,560 h

See Details
CAT 236D3 C3H2, 70,8002023
Salt Lake City, UT
41 h

See Details
CAT 239D3 C3H2, 77,4002023
Hurricane, UT
48 h

See Details
CAT 289D3 C3H2, 105,3002023
Cedar City, UT
180 h

See Details
CAT 259D3 C3H2, 63,0002021
Fenton, MO
1,008 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 259D3 H2CB, 86,2002022
Billings, MT
Conditionsbucketride control

See Details
CAT 242D3, 53,5002020
Hugo, MN
616 h

See Details
CAT 262B, 26,5002007
Sioux City, IA
2,413 h Conditions

See Details
New Holland TV370, 55,0002019
East Dundee, IL
476 h2 speed travelair conditionercoupler, hydraulicerops

See Details
CAT 289D3 C3H2, 99,6002023
Salt Lake City, UT
822 h

See Details
CAT 289D3 HF, 88,5002021
Stockton, CA
1,206 h Conditions2 speed travelair conditionerauxiliary hydraulicscoupler, hydraulichigh flow hydraulics

See Details
John Deere & CO. 325, 29,5002009
Rockford, IL
1,752 h2 speed travelair conditionerbucketcoupler, hydraulicerops

See Details
Bobcat S770, 56,2122019
Milford, MA
1,680 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelauxiliary hydraulics pressure - high pressure

See Details
CAT 246D, 39,5002016
Salem Va, VA
2,171 h Conditionslightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
CAT 262D3, 62,9972019
Milford, MA
1,711 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsam fm cd radio

See Details
CAT 246D3 C3H2, 73,5002023
Salt Lake City, UT
2,585 h

See Details
Show more results

Skid Steer Loaders