Quick Search

CAT 242D3

CAT 242D3

Year
2020
Working hours
616 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Hugo, MN
+1 888 363 3921
Show phone number
Basic information
BrandCAT 242D3
Ziegler CAT
CategorySkid Steer Loaders
Serial NumberHSX01369
Unit NumberEQ0095244
Catalog Number10051823
Year2020
Hours616 h
CountryUnited States
LocationHUGO, United States
Pricing
Price Excluding Tax53,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
INSTRUCTIONS, ANSI, USA
TIRES, 12/16.5 CAT 10PR
REAR LIGHTS
BATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, PRO PLUS
242D3 SKID STEER LOADER
HEATER, ENGINE COOLANT, 120V
DOOR, CAB, GLASS
RIDE CONTROL, NONE
SEAT BELT, 2"
ENGINE S/N 8LL6967
CERTIFICATION ARR, P65
PRODUCT LINK, CELLULAR PL243
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering