Currently 18056 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,156 Search results for "Current filter"
Displaying: 649 - 672 Sort by: 
CAT 259D3, 89,9002023
Casper, WY
421 hride control

See Details
CAT 259D3 HF, 83,5002022
Pleasant Grove, CA
366 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowbucketcoupler type - hydraulic

See Details
CAT 259D3 HF, 99,5002023
Merced, CA
165 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowbucketheater / defroster

See Details
CAT 249D3 C3H2, 55,0002021
Schofield, WI
1,030 h Conditions

See Details
CAT HH65ESF, 6,000
Topeka Area, KS

See Details
CAT 262D, 49,5002019
Monroe, NJ
501 h Conditionsair conditionerauxiliary hydraulics flowcoupler type - hydraulicauxiliary hydraulics pressurelighting

See Details
CAT 299D3 XE, 75,5002020
Fenton, MO
1,929 h Conditions

See Details
John Deere 332G, 45,0002017
Joplin, MO
1,432 h Conditionslightingauxiliary hydraulicsultra low sulfur diesel fuel2 speed travelelectric coupler

See Details
CAT 262D C3-H2, 58,5002019
Cedar City, UT
408 h

See Details
CAT 299D3 C3H3, 70,0002020
Salem, IL
2,383 h Conditions

See Details
CAT 299D3, 111,6002021
Casper, WY
921 hride control

See Details
CAT 279D C3H2, 55,0002019
Green Bay, WI
2,534 h Conditionsengine

See Details
CAT 272D, 48,0002016
Missoula, MT
2,850 hengine

See Details
CAT 246D3 H2CB, 64,6002019
Helena, MT
396 hride control

See Details
CAT 259D3 HF, 79,5002020
Pleasant Grove, CA
630 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowride controlradio - bluetooth

See Details
MISCELLANEOUS MFGRS GBSSL96, 3,600
Sedalia, MO

See Details
CAT 299D3 HF, 140,0002023
Pleasant Grove, CA
386 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowbucketcoupler type - hydraulic

See Details
CAT 299 HF, 93,0002020
Roseville, CA
1,577 h

See Details
CAT TRSSLT109M, 5,970
St. Joe, MO

See Details
CAT 279D H2CB, 52,9002018
Williston, ND
2,796 hbucketride control

See Details
CAT 272D, 26,5002015
Monroe, PA
4,678 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - electricride control

See Details
CAT 246D, 55,0002017
Fargo, ND
638 h Conditionsbucketself levelingauxiliary hydraulics flow - high flow

See Details
CAT 259D3 H2CB, 75,6002020
Bozeman, MT
613 h

See Details
CAT 272D3XE, 51,0002019
Monroe, NJ
3,201 h2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicride control

See Details
Show more results

Skid Steer Loaders