Quick Search

CAT 299D3

CAT 299D3

Year
2021
Working hours
959 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 299D3
WYOMING MACHINERY
CategorySkid Steer Loaders
Serial NumberDY904552
Unit NumberDY94552
Catalog Number4904299
Year2021
Hours959 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax111,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationAUGER, A41, SSL
BATTERY,EXTRA HEAVY DUTY, DISC
BIT, AUGER 9"
BUCKET-GP, 86", BASE EDGE
CAB PACKAGE, ULTRA
CARRIAGE, PAL C2, 46", SSL
CERTIFICATION ARR, P65
COUNTERWEIGHT,MACHINE,EXTERNAL
DEBRIS MGMT PKG, NONE (DM0)
DOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
FORK, PAL C2, 48" X 4" X 1.6"
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
KIT, GUARD, DRIVELINES
KIT, TURBO DEBRIS GUARD
LANE 3 ORDER
MOUNTING, FIRE EXTINGUISHER
OIL, HYDRAULIC, COLD OPERATION
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,450MM(17.7 IN)BAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering