Currently 18284 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,188 Search results for "Current filter"
Displaying: 601 - 624 Sort by: 
CAT 299D3 OK, 87,0002020
Eau Claire, WI
470 h Conditions

See Details
Bobcat S650, 36,0002017
Milwaukee, WI
2,607 h Conditionsam fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
CAT 272D2 C3H2, 43,0002015
Green Bay, WI
3,925 h Conditions

See Details
CAT 299D2 C3H2, 59,0002017
Madison, WI
2,420 h Conditionsengine

See Details
CAT 259D3 C3H2, 59,7502019
Madison, WI
1,719 h Conditionsengine

See Details
CASE SR270, 40,0002018
Jacksboro, TX
851 h Specifications Conditionslightingauxiliary hydraulicsultra low sulfur diesel fuel2 speed travelhydraulics, standard flow

See Details
CAT 272D, 50,0152013
Milford, MA
2,850 hair conditionerlightingrops - enclosedcoupler type - hydraulicheater / defroster

See Details
CAT 262D, 63,6452016
Richmond, VT
294 h Specifications Conditionslightingproduct linkauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
CAT 289D3 C3H2, 73,0002019
Green Bay, WI
1,241 h Conditionsengine

See Details
New Holland L320, 37,0002020
Eau Claire, WI
3,390 h Conditionsam fm radiolightingauxiliary hydraulicsultra low sulfur diesel fuel2 speed travel

See Details
CAT 299D2 XHP, 77,0002019
Cedar Rapids, IA
1,213 h2 speed travelair conditionerbucketcoupler, hydraulicerops

See Details
CAT 299D2XHP, 79,2502019
Casper, WY
2,108 h

See Details
CAT 259D, 34,9502018
Gillette, WY
2,679 hride control

See Details
CAT 299D3 XELM, 99,0002020
Salem, IL
1,829 h Conditions

See Details
CAT 289D LSP, 63,0002019
Milwaukee, WI
1,771 h Conditionsengine

See Details
CAT 289D C3H2, 45,0002017
Fenton, MO
3,098 h Conditions

See Details
CAT 289D3 C3H2, 52,5002020
Sharonville, OH
2,559 h Conditions

See Details
CAT 259D3 C3H2, 65,0002021
Schofield, WI
925 h Conditions

See Details
CAT 299D3 XE, 64,0002019
Schofield, WI
2,651 h Conditionsengine

See Details
CAT 289D LSP, 58,0002017
Schofield, WI
1,916 h Conditionsengine

See Details
John Deere 317G, 66,5882022
Batavia, NY
325 h

See Details
CAT 259D3 C3H2, 62,5002020
Youngstown, OH
1,103 h Conditions

See Details
CAT 289D3, 84,0002023
Casper, WY
1,225 hride control

See Details
CAT 289D3STD2C, 63,0002020
Topeka Area, KS
1,646 hride control

See Details
Show more results

Skid Steer Loaders