Quick Search

Case SR270

Case SR270

Year
2018
Working hours
851 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Jacksboro, TX
+1 7262167607
Show phone number
Basic information
BrandCASE SR270
HOLT CAT
CategorySkid Steer Loaders
Serial NumberNJM447539
Unit NumberCES001600
Catalog Number4902935
Year2018
Hours851 h
CountryUnited States
LocationJACKSBORO, United States
Pricing
Price Excluding Tax40,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
2 SPEED TRAVEL2 SPEED TRAVEL
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
OROPSOROPS
BUCKETBUCKET
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
810
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMissing some blank switch covers.
engine
200
  • No
  • No
  • Yes
  • No
  • No
  • No
  • G
  • N
  • L
  • Good
  • Good
cooling system
300
  • No
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
700
  • 78" GP @ 70% good.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodM
tires
  • No
  • 14-17.5 S.S.S.B.B. II
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front30NoYesNo
Left Rear30NoYesNo
Right FrontAll Galaxy30NoYesNo
Right Rear30NoYesNo
comments, misc. repairs, general remarks
  • Paint & sheetmetal ok.
  • Operator station ok, missing some switch covers, all systems operate o k.
  • Bucket & loader pins @ 70% good.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering