Currently 18338 machines for sale
Quick Search

Used Skid Steer Loaders for Sale

Are you in the market for a used skid steer loader? We have the equipment you need. With used skid steer loaders from your Cat® dealer, you can prioritize savings and performance at the same time. Find the skid steer you're looking for with Cat Used: low hours, great condition, the right configuration and multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Skid Steer Loaders
x
1,183 Search results for "Current filter"
Displaying: 217 - 240 Sort by: 
CAT 289D C3H3, 54,0002017
Fenton, MO
2,412 h Conditionsforks

See Details
Bobcat T740, 58,0002019
Fenton, MO
2,174 h Conditionsair conditionerauxiliary hydraulics pressurerops - enclosedpilot controlcoupler type - hydraulic

See Details
CAT 262D3, 48,0002021
Brighton, CO
2,747 hride control

See Details
CAT 299D2 OK, 61,0002019
Green Bay, WI
1,833 h Conditionsengine

See Details
CAT 259D3, 62,7002020
Hammond, IN
713 h2 speed travelair conditionerbucketrops - enclosedheater / defroster

See Details
CAT 259D3, 57,5002021
Cedar Rapids, IA
1,326 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicrops - enclosed

See Details
CAT 299D2 CA, 62,3872018
Eloy, AZ
2,564 h

See Details
CAT 262D3, 67,5002020
Brighton, CO
652 h Conditionsride control

See Details
CAT 289D3 C3H2, 58,9002019
Troy, IL
2,578 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 279D3 XPS, 57,7402020
Apache Junction, AZ
2,839 h

See Details
CAT 259D3 C3H2, 91,3002024
Salt Lake City, UT
114 h

See Details
CAT 289D3 AHQB, 88,9002023
Saginaw, MI
348 h Conditionsemissions level - epa - tier4air conditionerproduct linklightingrops - enclosed

See Details
CAT 236DSTD1CA, 41,3002018
Manhattan, KS
575 h Conditions

See Details
CAT 299D3 XELM, 92,0002020
Columbia, MO
2,480 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 259D3 C3HF, 92,0002024
Salt Lake City, UT
140 h

See Details
CAT 236D3 H2CB, 58,9002023
Billings, MT
70 hbucketride control

See Details
CAT 242D3 A2Q, 27,5042022
Grand Rapids, MI
3,359 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 262D C3 HF, 53,0002019
Salt Lake City, UT
1,720 h

See Details
CAT 272D2, 45,0002017
Amarillo, TX
3,929 h Conditions

See Details
CAT 257D, 43,0002019
Call For Additional Info, PA
453 h Conditionslightingrops - openbucketself leveling2 speed travel

See Details
CAT 299D3XE, 100,0002022
Liberty Lake, WA
701 h

See Details
CAT 236D3STD1C2020
Topeka Area, KS
319 h

See Details
CAT 289D3STD2C, 65,2002020
Topeka Area, KS
1,583 h

See Details
Vermeer MINI SKID, 42,9002023
Moab, UT
72 h

See Details
Show more results

Skid Steer Loaders