Quick Search

CAT 299D3XE

CAT 299D3XE

Year
2022
Working hours
701 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Liberty Lake, WA
+1 8779914228
Show phone number
Basic information
BrandCAT 299D3XE
Western States Equipment
CategorySkid Steer Loaders
Serial NumberBX904113
Unit NumberE0127681
Catalog Number10112939
Year2022
Hours701 h
CountryUnited States
LocationLiberty Lake, United States
Pricing
Price Excluding Tax100,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information299D3 XE CTL
CAB PACKAGE, ULTRA
CERTIFICATION ARR, (CANADA)
COUNTERWEIGHT, MACHINE, EXTERNAL
DEBRIS MGMT PKG, NONE (DM0)
DOOR, CAB, POLYCARBONATE
ENGINE 2MQ3157
FAN, COOLING, DEMAND, REVERSING
FILM, RIDE CONTROL, ISO
FILM, SELF LEVEL, ISO
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ISO
LIGHTS, LED
MOUNTING, FIRE EXTINGUISHER
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
REAR LIGHTS
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 3"
STANDARD RADIO(12V), BLUETOOTH
TRACK, RUBBER, 450MM(17.7 IN)BAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering