Beuthling B305

Beuthling B305

Price
5,908 USD
Year
2008
Working hours
3302 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandBeuthling B305
CategorySingle drum rollers
Serial Number3052574
Unit Number3052574-A
Catalog NumberCU4418890
Manufacturing Year2008
Hours3302 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$ 5,908
Tax-
Price Including Tax-
Features
Accessories
BEACONBEACON
WATER SPRAY SYSWATER SPRAY SYS
Additional InformationBEUTHLING-WATER SPRAY SYS, 30" FRONT, 40" REAR
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • drum
general appearance
  • Good
  • FairFADED, SCRATCHES PRESENT
  • Good
safety items
  • PoorNONE
  • PARKING BRAKE FUNCTIONING
gauges, operator station, console
  • Good
  • Good
  • SEAT GOOD
engine
  • Good
  • Good
  • POWERED BY D1005 KUBOTA DIESEL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • GoodNEW ALTERNATOR
transmission
  • Good
steering
  • Good
  • GoodP/B ON STEERING CYLINDER WORN
  • STEER CYLINDER GOOD
hydraulics
  • OIL LEAK AT SHAFT SEAL ON PUMP
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
  • Good
  • Good
  • Good30" wide front, 40" wide rear
  • Good
  • Good
  • GoodNOT TESTED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone