Quick Search

CAT CP44B

CAT CP44B

Year
2019
Working hours
1,396 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Show phone number
Basic information
BrandCAT CP44B
Carolina CAT
CategorySingle drum rollers
Serial Number4P400382
Unit NumberP4P4382
Catalog Number10124609
Year2019
Hours1,396 h
CountryUnited States
LocationCharlotte, United States
Pricing
Price Excluding Tax125,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
ROPS - OpenROPS - Open
Drum Pad Type - PaddedDrum Pad Type - Padded
Additional informationCANOPY • 66" PADDED DRUM • 14.9-24 TIRES • ULTRA LOW SULFUR DIESEL FUEL

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
920
  • YesClean nad degrease
  • Good
  • Good
  • GoodHood screens are missing a few bolts
  • Good
  • Good
  • FairFill screen is missing
  • Good
  • Good
  • Good
  • Good
  • FairBottom cab step is bent
safety items
201
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • GoodOrops
  • PoorJuly 2019
gauges, operator station, console
510
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSwitches are hard to read
engine
610
  • No
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • N
  • GoodBelt is showing wear
  • Good
  • Good
  • Good
  • FairDirty
  • GoodPerform a PM _ Last service in 2021
  • Good
cooling system
700
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
400
  • Good
  • Good
  • Good
  • Good
tires
  • 14.9-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearGalaxy85NoNoNo
Right RearFirestone75NoNoNo
general condition
300
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering