Currently 18240 machines for sale
Quick Search

Used Single Drum Rollers for Sale

At Cat Used, we’re dedicated to helping contractors and fleet managers find the solutions they need with our vast repository of Cat® equipment available from our authorized dealers. This display includes a full selection of used single drum rollers for sale from Caterpillar and other top industry brands at competitive prices. By consolidating all your used options into one place, we provide a simple, convenient way to search for heavy equipment.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Single drum rollers
x
291 Search results for "Current filter"
Displaying: 241 - 264 Sort by: 
CAT CS78BLRC2018
Cairns, QL
4,683 h Cat Certified Used Customer Value Agreementair conditionerproduct linklightingbeaconradio - am fm radio

See Details
CAT CS78BLRC, 109,4032018
Brisbane, QL
2,968 h Cat Certified Used Customer Value Agreementair conditionerproduct linklightingrops - enclosedbeacon

See Details
CAT CS56BLRC, 89,5122018
Brisbane, QL
1,705 h Cat Certified Used Customer Value Agreementair conditionerproduct linklightingrops - enclosedbeacon

See Details
CAT CS56BLRC, 89,5122018
Townsville, QL
1,624 h Cat Certified Used Customer Value Agreementair conditionerproduct linklightingrops - enclosedbeacon

See Details
CAT CS78BLRC, 109,4032018
Emerald, QL
2,251 h Cat Certified Used Customer Value Agreementair conditionerproduct linklightingrops - enclosedbeacon

See Details
CAT CP12-01, 186,7052022
Edmonton, AB
259 h Cat Certified Used

See Details
CAT CS-533E2018
Vlissingen
4,390 h Cat Certified Used

See Details
CAT CS11GCLRC2021766 h Cat Certified Usedorops

See Details
CAT CS54BLRC2018
Nur-sultan
1,737 h Cat Certified Used

See Details
CAT CS66B, 107,4142018
Adelaide, SA
770 h Cat Certified Used Conditions Special Offers Customer Value Agreementam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT CS66B, 116,6962018
Adelaide, SA
797 h Cat Certified Used Conditions Special Offers Customer Value Agreementam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT CS11GCLRC, 118,0002022400 h Cat Certified Used Conditions

See Details
CAT CS56BLRC, 96,1422017
Adelaide, SA
1,850 h Cat Certified Used Protection Special Offers Customer Value Agreement

See Details
CAT CS11GCLRC, 118,0002022400 h Cat Certified Used Conditions

See Details
CAT CS64B, 123,9762021
Carugate
317 h Cat Certified Used

See Details
CAT CS78BLRC, 71,6092018
Brisbane, QL
5,215 h Cat Certified Used Customer Value Agreementam fm radioproduct linkair conditionereropsbeacon

See Details
CAT CS56BLRC, 86,1962017
Brisbane, QL
2,263 h Cat Certified Used Customer Value Agreementair conditionerproduct linklightingrops - enclosedbeacon

See Details
CAT CS11GC, 62,00020215,084 h Cat Certified Used Conditions

See Details
CAT CB-335D, 16,1142023
Edmonton, AB
1,906 h

See Details
Bomag BW 211D-5, 102,5452019
Cranbrook, BC
675 h

See Details
CAT CP54B, 78,8402014
São Luis
4,298 hemissions levelregulatory statustier 1 compliantair conditionerproduct link

See Details
CAT CS78BLRC, 69,6202018
Brisbane, QL
5,930 h Customer Value Agreementair conditionerproduct linklightingrops - enclosedbeacon

See Details
Ingersoll Rand SD70D, 33,6932002
Princeton, BC
2,700 h

See Details
Bomag BW213D-5, 53,0442018
Newcastle, NSW
5,535 h Conditionsair conditionercontrol, variable amplitudevariable frequencylightingrops - enclosed

See Details
Show more results

Single drum rollers