Quick Search

CAT CS66B

CAT CS66B

CAT Certified
Year
2018
Working hours
797 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCAT CS66B
Cavpower
CategorySingle drum rollers
Serial Number48700439
Unit NumberUDEAL2823
Catalog Number10059210
Year2018
Hours797 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax114,972 USD
Tax (10%)11,497 USD
Price Including Tax126,469 USD
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
BEACONBEACON
BLUETOOTHBLUETOOTH
CONTROL, VARIABLE AMPLITUDECONTROL, VARIABLE AMPLITUDE
DRUMS, COMPACTDRUMS, COMPACT
Additional informationIn stock now - serviced and ready for work. Shell kit to be fitted

BATTERY ISOLATOR
Customer Value Agreement (CVA) CVA SERVICE FILTER KITS AVAILABLE
MIRRORS
Online Owner's Manual
PAD FOOT SHELL KIT
Protection 12 MONTHS / 1000 HR POWERTRAIN & HYDRAULICS EPP
REAR VIEW CAMERA
Special Offers RISK ASSESSMENT, 1000 HR SERVICE AND SHELL KIT INCLUDED - CAT FINANCE AVAILABLE
SUN VISOR
TRANS GUARD
UHF
UNIVERSAL SCRAPER BAR
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers RISK ASSESSMENT, 1000 HR SERVICE AND SHELL KIT INCLUDED - CAT FINANCE AVAILABLE
Customer Value Agreement CVA SERVICE FILTER KITS AVAILABLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Good
  • Good
  • Good
  • Good
safety items
310
  • Artic and bonnet safety locks fitted
  • Good
  • Good
  • Good
  • FairOut of date
gauges, operator station, console
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • 100
  • 13%
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
610
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
electrical, starting and charging system
400
  • Jump start receptacle fitted
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
700
  • Good
  • Good
  • GoodUniversal scraper to be fitted with shell kit
  • Good
  • Good
  • GoodNew shell kit to be fitted
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearTriangle 23.1-26 R380NoNoNo
Right RearTriangle 23.1-26 R380NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering