Quick Search

Caterpillar 627G

Caterpillar 627G

Price
US$ 359,650
Year
2005
Working hours
17,598 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Colorado Springs, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar 627G
CategoryScrapers
Serial NumberDBD00256
Unit Number484695
Catalog Number4746545
Year2005
Hours17,598 h
CountryUnited States
LocationColorado Springs, United States
Pricing
Price Excluding Tax359,650 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationSTARTING AID, ETHER
PUSH PULL ARRANGEMENT
TIRES, 33.25-29 GY HRL 32PR E3
627G WHEEL TRACTOR
2005 CATERPILLAR 627G SCRAPER
SEAT,AIR SUSPENSION CLOTH W/BELT
GUARD, POWERTRAIN
ENGINE,3406E, 365HP , TIER 2
TRANSMISSION,PWR SHIFT F6-R1
ENCLOSED CAB W/AC+HEAT+DEFROST
627G SCRAPER C9, PWR SFT 225HP
CUSHION HITCH / AIR DRYER
SINGLE LEVER JOYSTICK CONTROLS
TRAVEL ALARM/(2) 24V/75 AMP SYS
BOWL: 22 YD3 / FAST FUEL
RADIO READY / REARVIEW MIRRORS
PRODUCT LINK READY / FENDERS
TOW PINS - FRONT AND REAR
LIGHTING HALOGEN WORK,STOP/TAIL
7057 REAR ENG HOURS
TC, TD, RETARDER
AS IS / AS RECEIVED: SEE W.O.
17597 GD 1/31/23
PRICE UPDATE 2/03/23 VIA U1C2700
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering