Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Road Construction Equipment
Scrapers
CAT
Quick Search
Contact dealer
CAT 627G
2004
23469 Hours
NMC
Brand
CAT 627G
Category
Scrapers
Serial Number
CEX00428
Unit Number
EQN199447
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 627G
Home
Construction
Road Construction Equipment
Scrapers
CAT
CAT 627G
Year
2004
Working hours
23,469 h
Print
Add to favorites
‹
›
×
Videos of CAT 627G
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
175,000
NMC
Lincoln, NE
+1 402 891 8600
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 627G
NMC CAT - Council Bluffs
Category
Scrapers
Serial Number
CEX00428
Unit Number
EQN199447
Catalog Number
10119095
Year
2004
Hours
23,469 h
Country
United States
Location
Lincoln, United States
Pricing
Price Excluding Tax
175,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Product Link
Product Link
Lighting
Lighting
Radio - AM FM Radio
Radio - AM FM Radio
Guard, Transmission
Guard, Transmission
Cushion Hitch
Cushion Hitch
Additional information
627G WHEEL TRACTOR
DOMESTIC TRUCK,TR/SCR COMBINED
EMA
FAN, DEFROSTER
GUARD, POWERTRAIN
HEATER, ENGINE COOLANT, 120V
LIGHTS, SIDE VISION
Online Owner's Manual
RADIATOR, IMRM
SEAT BELT, RETRACTABLE
TIRES, 33.25R29 MX XTS** E3
WHEEL TRACTOR SCRAPERS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
14
8
0
cleaning required
Yes
Machine needs a large amount of cleaning
bumper
Fair
Bumpers have some small dents in them
cab or canopy
Good
differential supports
Good
front crankcase guard / batter
Fair
Front belly pan is dented
front engine enclose hood / st
Good
front fenders
Fair
Bent and torn
front frame
Good
front fuel tank
Good
front pre-cleaner bowl
Good
front radiator grill & shroud
Fair
Front grill is dented
front sheet metal
Fair
Hydraulic tank is dented
grab irons
Good
paint
Fair
Paint is scratched and scuffed
rear crankcase guard / batter
Good
rear engine enclose hood / sta
Good
rear fenders
Fair
Rear fenders are bent and torn
rear frame
Good
rear fuel tank
Good
rear pre-cleaner bowl
Good
rear radiator grill & shround
Good
rear sheet metal
Good
steps / ladder
Fair
Cab entry and upper right steps are bent
safety items
1
0
0
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
horn
Good
gauges, operator station, console
12
1
0
back up alarm
No
Inoperable
current o&mm
No
rops certification plate
Yes
air conditioner
Fair
A/C compressor or belt are making noise
dash console
Good
door latches
Good
ems panel / warnings
Good
floor boards
Good
gauges
Good
glass/mirrors
Good
interior lights
Good
meter
Good
seat belt
Good
seat cushion / arm rest
Good
switches
Good
windshield wipers
Good
front engine
8
0
0
blow by - front engine
Yes
Engine has a little blow by
compression in radiator - front engine
No
fluid levels ok? - front engine
Yes
knocking - front engine
No
oil leaks - front engine
Yes
Rear two valve covers are leaking
water in oil - front engine
No
anti-freeze color - front engine
Red
oil pressure - front engine
Normal
smoke - front engine
Normal
air cleaners - front engine
Good
belts / pulleys - front engine
Good
engine supports - front engine
Good
exhaust / muffler - front engine
Good
fuel injection system - front engine
Good
governor - front engine
Good
operating condition - front engine
Good
turbocharger - front engine
Good
rear engine
8
0
0
blow by - rear engine
No
compression in radiator - rear engine
No
fluid levels ok? - rear engine
Yes
knocking - rear engine
No
oil leaks - rear engine
No
water in oil - rear engine
No
anti-freeze color - rear engine
Red
oil pressure - rear engine
Normal
smoke - rear engine
Normal
air cleaners - rear engine
Good
belts / pulleys - rear engine
Good
engine supports - rear engine
Good
exhaust / muffler - rear engine
Good
fuel injection system - rear engine
Good
governor - rear engine
Good
operating condition - rear engine
Good
turbocharger - rear engine
Good
front cooling system
5
0
0
leaks - front cooling system
No
coolers - front cooling system
Good
fan - front cooling system
Good
hoses - front cooling system
Good
radiator - front cooling system
Good
water pumps - front cooling system
Good
rear cooling system
6
0
0
leaks - rear cooling system
No
coolers - rear cooling system
Good
fan - rear cooling system
Good
fan drive - rear cooling system
Good
hoses - rear cooling system
Good
radiator - rear cooling system
Good
water pumps - rear cooling system
Good
front electrical, starting & charging system
5
0
0
alternator - front electrical, starting & charging system
Good
batteries / cables - front electrical, starting & charging system
Good
lighting - front electrical, starting & charging system
Good
starter - front electrical, starting & charging system
Good
wiring - front electrical, starting & charging system
Good
rear electrical, starting & charging system
5
0
0
block heater - rear electrical, starting & charging system
Yes
ether aid - rear electrical, starting & charging system
Yes
alternator - rear electrical, starting & charging system
Good
batteries / cables - rear electrical, starting & charging system
Good
lighting - rear electrical, starting & charging system
Good
starter - rear electrical, starting & charging system
Good
wiring - rear electrical, starting & charging system
Good
front transmission
11
0
0
leaks - front transmission
Yes
Diagnostic port at the left side of transmission is leaking
transmission type - front transmission
No
case - front transmission
Good
controls - front transmission
Good
cooler - front transmission
Good
lines / fittings - front transmission
Good
operating condition - front transmission
Good
pump - front transmission
Good
seals - front transmission
Good
temp / pressure gauges - front transmission
Good
torque converter - front transmission
Good
transmission - forward shifts - front transmission
Good
transmission - reverse shifts - front transmission
Good
steering
2
1
0
steering cylinder
Good
steering linkage
Fair
H links have a fair amount of play in them
steering valves / pumps
Good
brake
5
1
0
leaks - brake
No
compressor
Good
control valve
Good
lines
Good
operating condition - brake
Fair
Brakes work but seem a little weak. Typical for scraper
parking brake
Good
pedal
Good
hydraulics
6
1
0
leaks - hydraulics
Yes
apron cylinder
Good
control linkage
Good
ejector cylinder
Good
hose lines
Fair
Oil is leaking from front belly pan. Pan needs removed to see the location of the leaks
overall operating condition
Good
pumps & valves
Good
rear lift cylinders
Good
scraper
5
2
0
apron
Good
bowl
Fair
Bowl floor and sides are wavy and getting thin. Lift trunnions have play in them
cutting edge
Good
ejector
Good
ejector rollers
Good
floor
Fair
Floor is wavy and getting thin
moldboard / frog
Good
scraper hitch/suspension axle
5
3
0
cushion hitch control valve
Good
cushion hitch cylinder
Good
cushion hitch operation
Good
cushion hitch pump
Good
h-link pins
Fair
Have a fair amount of play
horizontal pins
Fair
Have some play
vertical pins
Fair
Have some play
welds / cracks
Good
final drives
4
0
0
leaks - final drives
No
differentials
Good
front axle - final drives
Good
rear axle
Good
wheel lugs & rims
Good
tires
Tire Size - TIRES
33.25-29
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
32/32
No
Yes
Yes
Left Rear
22/32
No
Yes
Yes
Right Front
28/32
No
Yes
No
Right Rear
22/32
No
Yes
No
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 627G on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.