Caterpillar 623G

Caterpillar 623G

Price
242,109 USD
Year
2003
Working hours
15583 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 623G
CategoryScrapers
Serial NumberCES00329
Unit NumberCN12340
Catalog NumberCU4541309
Manufacturing Year2003
Hours15583 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 242,109
Tax-
Price Including Tax-
Features
Accessories
RETARDERRETARDER
CUSHION HITCHCUSHION HITCH
TRANSMISSION GUARDTRANSMISSION GUARD
Additional InformationPRODUCT LINK: INCLUDES
ROPS: ENCLOSED
TIRE SIZE: 33.25-29
ENGINE TIER RATING: TIER 2
AIR CONDITIONING
SELF LOADING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone