Quick Search

Caterpillar 613C

Caterpillar 613C

Price
$225,000
Year
2008
Working hours
1,623 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT OF CALIFORNIA
Roseville, CA
+1 916 899 8960
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 613C
CategoryScrapers
Serial Number8LJ03455
Unit NumberCON0888
Catalog Number4910317
Year2008
Hours1,623 h
CountryUnited States
LocationRoseville, CA
Pricing
Price Excluding Tax225,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
ELV. CHAINELV. CHAIN
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1132
  • Yes
  • Yes
  • PoorFront bumper is damaged.
  • PoorRops has holes drilled in to rear support structure.
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • FairFront left filter access panel is damaged.
  • FairFront left cab grab rail is bent.
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • YesRops has holes drilled into rear structure support . .
  • Yes
  • Yes
  • Good
gauges, operator station, console
932
  • Yes
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRear cab glass is cracked.
  • Good
  • PoorNon op.
  • PoorHour meter is non op.
  • FairManufacturer date 2013
  • Good
  • Good
  • FairWiper blades are worn & need replaced.
steering
400
  • Good
  • Good
  • Good
  • Good
brake
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
710
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHydraulic control valve block is leaking inside right front fender.
  • Good
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine runs and operates ok.
front cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front electrical, starting & charging system
500
  • Yes
  • Good
  • Good
  • GoodFront work lights only.
  • Good
  • Good
front engine
620
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Ok
  • Normal
  • Fair
  • GoodAc. Elf was noisy.
  • Good
  • FairExhaust leak at muffler pipe banding clamp.
  • Good
  • Good
  • Good
  • Good
front transmission
1010
  • YesFront transmission output shaft seal is leaking.
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTransmission front output seal is leaking.
  • Good
  • Good
  • Good
  • Good
  • Good
scraper
451
  • FairSliding floor jaws are worn & right side is loose and missing lower mounting bolt & mounting surface is bent outward both jaws will need replaced.
  • FairDump rack is bent.
  • FairFloor outer wear strips are worn & will need replaced.
  • Good
  • Good
  • Good
  • Fair
  • PoorMiscellaneous elevator paddles are worn out & bent.
  • Fair
  • Good
scraper hitch/suspension axle
400
  • Good
  • Good
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMaxam30NoYesNo
Left RearMichellin XHA232NoYesNo
Right FrontMichellin XHA229NoYesNo
Right RearBridgestone V-Steel24NoYesNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering