Quick Search

Verachtert SCHNELLWECHSLER CW40

Verachtert SCHNELLWECHSLER CW40

Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Laatzen
+49 5102700211
Show phone number
Basic information
BrandVerachtert SCHNELLWECHSLER CW40
Zeppelin Baumaschinen GmbH
CategoryQuick Connectors
Serial NumberDEL04752
Unit NumberDEL04752
Catalog Number10076764
Year2004
CountryGermany
LocationLaatzen, Germany
Pricing
Price Excluding Tax3,105 USD
Tax (19%)590 USD
Price Including Tax3,695 USD
Details
Additional informationBORE PIN 1: 80 MM
BORE PIN 2: 80 MM
CONDITION: 60 %
WIDTH STICK: 351 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering