Quick Search

Verachtert PRIMÄRPRODUKTE KOMPO

Verachtert PRIMÄRPRODUKTE KOMPO

Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Achim B. Bremen
+49 4202516111
Show phone number
Basic information
BrandVerachtert PRIMÄRPRODUKTE KOMPO
Zeppelin Baumaschinen GmbH
CategoryQuick Connectors
Serial NumberAKY01390
Unit NumberAKY01390
Catalog Number10069965
Year2015
CountryGermany
LocationAchim b. Bremen, Germany
Pricing
Price Excluding Tax375 USD
Tax (19%)71 USD
Price Including Tax446 USD
Details
Additional informationBORE PIN 1: 40 MM
BORE PIN 2: 40 MM
CONDITION: 50 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering