Quick Search

Verachtert CW10-304

Verachtert CW10-304

Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Erfurt
+49 3614933318
Show phone number
Basic information
BrandVerachtert CW10-304
Zeppelin Baumaschinen GmbH
CategoryQuick Connectors
Serial NumberFPK02378-1
Unit NumberFPK02378-1
Catalog Number4911008
Year2007
CountryGermany
LocationErfurt, Germany
Pricing
Price Excluding Tax631 USD
Tax (19%)120 USD
Price Including Tax751 USD
Details
Additional informationBORE PIN 1: 40 MM
BORE PIN 2: 40 MM
WIDTH STICK: 156 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering