Quick Search

RADLINGER MASCHINENBAU MS03-304ECR

Construction and Mining Equipment RADLINGER MASCHINENBAU MS03-304ECR

Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Hamm-rhynern
Basic information
Brand RADLINGER MASCHINENBAU MS03-304ECR
Zeppelin Baumaschinen GmbH
CategoryQuick Connectors
Serial NumberKA268668
Unit NumberKA268668
Catalog Number10095387
Year2019
CountryGermany
LocationHamm-Rhynern, Germany
Pricing
Price Excluding Tax717 USD
Tax (19%)136 USD
Price Including Tax854 USD
Details
Additional informationBORE PIN 1: 40 MM
BORE PIN 2: 40 MM
CONDITION: 70 %
WIDTH STICK: 136 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering